Altium Designer Pick and Place Locations
C:\Users\schmoelb\Desktop\P100002030 EVAL_3PH_SM\Imported M10000660 DEMO_3PH_SM.PrjPcb\Project Outputs for M10000660 DEMO_3PH_SM\Pick Place\Pick Place for M10000662.txt

========================================================================================================================
File Design Information:

Date:       05.07.18
Time:       14:34
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment           Layer       Footprint                                                   Center-X(mil) Center-Y(mil) Rotation Description 
C17        1n                TopLayer    CAPRR1500W80L1800T500H1050P                                 4547.253      929.134       0        ""          
Q2         IPD95R1K2P7       BottomLayer TO457P994X241-3N                                            3514.162      1070.268      360      ""          
D15        ABS10             BottomLayer SOIC400P620X160-4L000N                                      2395.787      671.350       90       ""          
X1         Comment           TopLayer    Connector_Phoenix_Contact__pxc_1706756_03_MKDS-5-4-6-35_FAM 314.961       768.500       270      ""          
D6         "SS2H10-E3 / HE3" BottomLayer DO214AA_12                                                  5009.842      1220.472      270      ""          
ZCD        "Test Point"      TopLayer    KEYSTONE_5001                                               2867.126      226.378       0        ""          
VOUT       "Test Point"      TopLayer    KEYSTONE_5001                                               5749.016      1171.260      0        ""          
U4         ICE5QSAG          BottomLayer SOIC127P600X175-8L70N                                       3698.819      499.016       360      ""          
U3         TL431AIDBZ        BottomLayer SOT95P240X110-3L000N                                        5000.000      305.118       180      ""          
U2         VOL617A-3X001T    BottomLayer SOIC254P1015X2300-4L70N                                     4525.590      467.520       90       ""          
T1         750817139         TopLayer    750817139                                                   4349.409      1383.858      0        ""          
RV3        S10K275           TopLayer    VARRB750W80L1100T500H1450P                                  861.677       1106.350      180      ""          
RV2        S10K275           TopLayer    VARRB750W80L1100T500H1450P                                  854.331       605.303       180      ""          
RV1        S10K275           TopLayer    VARRB750W80L1100T500H1450P                                  850.393       104.318       180      ""          
R48        10k               BottomLayer RESC3216X60N                                                268.701       1521.653      90       ""          
R47        10k               BottomLayer RESC3216X60N                                                1467.551      1470.499      360      ""          
R46        10k               BottomLayer RESC3216X60N                                                1459.677      984.350       360      ""          
R45        10k               BottomLayer RESC3216X60N                                                1458.661      496.050       360      ""          
R42        18k               BottomLayer RESC3216X60N                                                2844.488      407.480       270      ""          
R41        10M               BottomLayer RESC3216X60N                                                2716.587      413.350       90       ""          
R40        36k               BottomLayer RESC3216X60N                                                3855.315      833.661       270      ""          
R39        10k               BottomLayer RESC1608X50N                                                4133.858      709.646       270      ""          
R38        10M               BottomLayer RESC3216X60N                                                2716.587      591.350       90       ""          
R37        100R              BottomLayer RESC3216X60N                                                3659.831      1691.043      180      ""          
R36        10M               BottomLayer RESC3216X60N                                                2716.587      770.350       90       ""          
R35        10M               BottomLayer RESC3216X60N                                                2716.587      948.350       90       ""          
R34        10M               BottomLayer RESC3216X60N                                                2716.587      1126.350      90       ""          
R33        10R               TopLayer    PR03                                                        1208.661      1222.433      0        ""          
R32        10R               TopLayer    PR03                                                        1210.630      717.500       0        ""          
R31        10R               TopLayer    PR03                                                        1206.677      216.515       0        ""          
R30        1M                BottomLayer RESC3216X60N                                                2844.587      948.350       90       ""          
R29        1M                BottomLayer RESC3216X60N                                                2839.567      1126.350      90       ""          
R28        1M                BottomLayer RESC3216X60N                                                2844.587      592.350       90       ""          
R26        1M                BottomLayer RESC3216X60N                                                2844.587      770.350       90       ""          
R24        12k               BottomLayer RESC1608X50N                                                5236.221      708.072       180      ""          
R23        22k               BottomLayer RESC1608X50N                                                5000.000      423.228       180      ""          
R22        1R82              BottomLayer RESC3216X60N                                                3348.425      514.764       360      ""          
R21        45k3              BottomLayer RESC1608X50N                                                5124.596      738.189       90       ""          
R20        1k2               BottomLayer RESC1608X50N                                                4832.677      423.228       360      ""          
R19        680R              BottomLayer RESC1608X50N                                                4834.729      511.811       360      ""          
R18        47R               BottomLayer RESC3216X60N                                                3602.362      721.457       90       ""          
R16        330k              BottomLayer RESC3216X60N                                                3210.630      591.535       90       ""          
R14        330k              BottomLayer RESC3216X60N                                                3210.630      766.732       90       ""          
R13        10R               BottomLayer RESC3216X60N                                                3962.598      834.646       90       ""          
R6         330k              BottomLayer RESC3216X60N                                                3153.543      1319.882      90       ""          
R4         100k              BottomLayer RESC3216X60N                                                3481.831      1691.043      360      ""          
R3         100k              BottomLayer RESC3216X60N                                                3303.831      1691.043      360      ""          
R1         330k              BottomLayer RESC3216X60N                                                3154.528      1498.032      90       ""          
Q3         BC847BW           BottomLayer SOT65P210X100-3L000N                                        4035.433      708.661       360      ""          
L8         1m                TopLayer    INDRD500W70D1050H1450                                       385.827       1517.704      90       ""          
L7         1m                TopLayer    INDRD500W70D1050H1450                                       1456.724      1376.499      0        ""          
L6         1m                TopLayer    INDRD500W70D1050H1450                                       1456.724      889.350       0        ""          
L4         1m                TopLayer    INDRD500W70D1050H1450                                       1456.724      376.610       0        ""          
L2         2.2u              BottomLayer INDM4441X220N                                               5088.583      905.497       180      ""          
J3         "691 101 710 002" TopLayer    691101710002                                                5738.189      846.448       90       ""          
GND_S      "Test Point"      TopLayer    KEYSTONE_5001                                               4744.095      226.378       0        ""          
GND        "Test Point"      TopLayer    KEYSTONE_5001                                               3920.276      226.378       0        ""          
FB         "Test Point"      TopLayer    KEYSTONE_5001                                               3773.819      226.378       0        ""          
F3         2A                BottomLayer LF160                                                       905.512       1360.933      180      ""          
F2         2A                BottomLayer LF160                                                       905.512       855.303       180      ""          
F1         2A                BottomLayer LF160                                                       891.732       354.318       180      ""          
DRAIN      "Test Point"      BottomLayer TPOINT_SM_MIN                                               3518.701      1409.449      360      ""          
DC+        TestPoint         BottomLayer TPOINT_SM_MIN                                               2742.126      1434.055      90       ""          
D16        ABS10             BottomLayer SOIC400P620X160-4L000N                                      2395.787      1106.350      90       ""          
D14        15V               BottomLayer SOD2613X115N                                                4067.913      580.709       360      ""          
D13        1N4148WS          BottomLayer SOD2613X115N                                                3870.079      1019.685      270      ""          
D7         1N4148WS          BottomLayer SOD2613X115N                                                3952.756      1016.732      270      ""          
D5         S1W               BottomLayer DIOM5027X230N                                               3734.252      1499.016      90       ""          
C24        47p               BottomLayer CAPC3216X160N                                               3320.866      1086.614      90       ""          
C23        100n              TopLayer    CAPRR1000W60L1350T750H1350                                  1965.551      1456.680      0        ""          
C22        100n              TopLayer    CAPRR1000W60L1350T750H1350                                  1965.551      929.134       0        ""          
C21        100n              TopLayer    CAPRR1000W60L1350T750H1350                                  1965.551      376.610       0        ""          
C20        10u               BottomLayer CAPC3216X160N                                               4072.835      487.205       360      ""          
C18        100p              BottomLayer CAPC3216X60N                                                3483.831      1600.043      180      ""          
C15        100n              BottomLayer CAPC1608X80N                                                5124.596      610.236       270      ""          
C14        1n                BottomLayer CAPC1608X80N                                                5000.000      507.858       180      ""          
C13        100p              BottomLayer CAPC1608X80N                                                3562.992      333.661       90       ""          
C11        1n                BottomLayer CAPC1608X80N                                                3841.535      365.158       90       ""          
C10        10u               BottomLayer CAPC3216X160N                                               3912.401      615.158       90       ""          
C9         100n              BottomLayer CAPC1608X80N                                                3831.225      641.732       90       ""          
C8         22u               TopLayer    CAPPRD750W80D1650H2200                                      3092.540      685.239       270      ""          
C7         100n              BottomLayer CAPC1608X80N                                                5620.079      856.299       90       ""          
C6         220u              TopLayer    CAPPRD350W50D850H1750                                       5364.173      836.614       270      ""          
C5         680u              TopLayer    CAPPRD500W60D1350H2150                                      5167.323      1230.315      90       ""          
C3         100n              TopLayer    CAPRR1500W80L1800T850H1500                                  2586.787      889.350       270      ""          
C2         22u               TopLayer    CAPPRD750W80D1650H2200                                      3027.559      1437.988      270      ""          
C1         100p              BottomLayer CAPC3216X60N                                                3301.831      1600.043      180      ""          
AUX        "Test Point"      TopLayer    KEYSTONE_5001                                               4098.425      828.740       0        ""